??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24470.0516 Clamping Nut
HELP_VARIABLE
Company
Halder
Description
EH 24470. - Clamping Nuts, welded
Bill of material
24470.0516 Clamping Nut
BESTNR
Ref. No.
24470.0516
AUS
Version
from case-hardened steel
L
160 mm
D1
Thread
M20
D2
40 mm
D3
20 mm
H1
31.0 mm
H2
73.0 mm
G
Weight
525 g
Embedded user actions